Power supply 320 mA with integrated choke for Gira One and KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2122 00
2122 00
199.80 £
EAN 4010337023227
Packing unit 1
PS 66
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Features

Features

    Function in Gira One and KNX system

    • Two identical power supplies can be switched directly in parallel to increase power.

    Technical data

    Output current:
    320 mA

    Short-circuit current:
    max. 1 A

    Scope of supply

    • KNX connection and junction terminal included with delivery.

    Dimensions

    Modular width (MW): 4

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    IFC file for BIM (Building information modeling)

    Order no. 212200

    IFC, 14 Kb

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 50.639 Kb

    Load


    Power supplies with integrated choke
    Product database

    from ETS4

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    ZIP, 42 Kb

    Load


    Power supply with integrated choke
    Operating instructions

    Operating instructions.

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    PDF, 727 Kb

    Load


    Power supply with integrated choke
    Technical Documentation

    Technical documentation.

    Order no. 2120 00
    2122 00
    2130 00
    2138 00

    PDF, 2.687 Kb

    Load


    PSTI Statement of Compliance

    Order no.

    PDF, 280 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Power supplies Power supply 320 mA with integrated choke for Gira One and KNX