Socket outlet without protective contact 2-pole 16 A 250 V~
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 4480 03
4480 03
7.14 £
EAN 4010337096047
Packing unit 10
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 05/2023.
Discontinued item. Available until 12/2025.

Features

Features

  • With plug terminals.

Technical data

Installation depth:
30 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • In Belgium exclusively for use as replacement delivery for existing installations dating from before October 1981.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads