Independent of the construction progress, the housings can already be installed in the building shell. Housings available in metal alloy laquered in anthracite: all robust materials which ensure durability.
Features
Features
Vertical and horizontal mounting enables optimal adaptation to the installation point.
Suitable for use in the facade module.
The housings can be mounted as soon as the façade has been completed.
Notes
System 106 flush-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
For use with System 106 installation box, flush mounting on a front plate already present in the building (letterbox, door-side installation or similar).
Scope of supply
Flat ribbon cable, 10-pole and terminating resistors are included in the scope of supply (exception: System 106 housing for flush mounting, 1-gang).
Dimensions in mm
Housing 1-gang:
106,5
106,5
23,35
Housing 2-gang:
106,5
213,0
25,35
Housing 3-gang:
106,5
319,5
25,35
Housing 4-gang:
106,5
426,0
25,35
2 x 2-gang:
213,0
213,0
25,35
Housing 5-gang:
106,5
532,5
25,35
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.