The signal light can be used for simple signalling for treatment rooms, conference rooms, and hotel rooms, for example.
The full insert surface of 55 x 55 mm is evenly illuminated, divided into the upper half for the colour red, and the lower half for the colour green.
Both halves can be activated separately, e.g. by using a series switch.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Power consumption:
1.0 W/5.6 VA
Light intensity
red:
0.1 cd
green:
0.3 cd
Installation depth:
30 mm
Connection cross section
maximum:
2.5 mm²
Ambient temperature:
0 °C to +40 °C
Scope of supply
Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.
Dimensions in mm
Insert area:
B 55
H 55
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.