Auxiliary unit operation of inserts with auxiliary input from System 3000.
Operation with suitable operating top unit from System 3000.
Operation with neutral conductor connection.
Combination with RF operating top unit, 1-gang / 2-gang for KNX
Sensor channel 1-gang/2-gang.
Wireless control of other devices for KNX possible as a sensor.
Temperature detection.
The three-wire auxiliary unit functions as a power supply for the RF operating top unit 1-gang/2-gang for KNX.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby
depends on top unit:
0.1 to 0.5 W
Cable length to the main unit:
max. 100 m
Installation depth:
24 mm
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-20 °C to +45 °C
Notes
Can function as a mains-powered transmitter in conjunction with KNX RF operating top units and eNet operating top units.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.