New

Pushbutton switch insert 10 AX 250 V~ universal off/2-way switch, without rocker

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3126 00
3126 00
EAN 4010337039020
Packing unit 10/100
PS 01
without mounting claws
Order no. 3836 00
3836 00
EAN 4010337038962
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth
3126 00:
32 mm
3836 00:
23 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Combination options, connection options and functions
Technical Documentation

LED lighting elements: Combination options, connection options and functions

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 1.488 Kb

Load


Order directory for LED lighting elements
Technical Documentation

Order directory for LED lighting elements: New generation switches

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 30 Kb

Load


Ordering info Features Downloads