British Standard Fused spur connection unit (BS 1363-4) 13 A 250 V~ switched
Support ring 71 x 71 mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2785 01
2785 01
19.68 £
EAN 4010337079910
Packing unit 1/5
PS 29
pure white glossy
Order no. 2785 03
2785 03
19.68 £
EAN 4010337079927
Packing unit 1/5
PS 29
anthracite
Order no. 2785 28
2785 28
21.85 £
EAN 4010337079941
Packing unit 1/5
PS 29
colour aluminium
Order no. 2785 26
2785 26
25.16 £
EAN 4010337079934
Packing unit 1/5
PS 29
black matt
Order no. 2785 005
2785 005
14.49 £
EAN 4010337037101
Packing unit 1/5
PS 29
grey matt
Order no. 2785 015
2785 015
19.15 £
EAN 4010337086994
Packing unit 1/5
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
29 mm

Connection cross section
maximum:
2 x 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads