Three-stage switch insert 16 A 250 V~

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Zero setting
Order no. 0149 00
0149 00
65.27 £
EAN 4010337149002
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • e.g. for fans.

Technical data

Installation depth:
39 mm

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


3-stage switch
Installation instructions

Connection diagram 3-stage switch insert

Order no. 0149 00

PDF, 20 Kb

Load


Ordering info Features Downloads