The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
Simple expansion of existing switch combinations.
Can be installed without surface-mounted housing or device box.
The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate.
Transmission of switching, dimming, blind adjustment, and scene commands.
Switchover function, optimised for the control of momentary-contact actuators.
Rocker can be set as channel or scene function.
Two-colour LEDs on the right and left of the buttons for signalling.
Battery-operated device.
Can be set with eNet server:
Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
Signalling of the transmission status can be switched off.
Operation locks.
All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers.
Device software update.
Localisation of the device.
Technical data
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.3 MHz
Range (free field):
approx. 100 m
Rated voltage:
DC 3 V
Battery
Type:
1 x CR 2450N
UN no.:
3091
Range (free field):
approx. 100 m
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
The range may be reduced when using metal rocket sets and/or metal cover frames.
Scope of supply
Batteries are included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.