Inscription sheets for System 55 pushbutton sensor 3, call button, wireless wall transmitter flat
Push button sensor 3, call button, flat radio wall transmitter

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
3 x 25 labelling fields38 x 54 mm
Order no. 1090 00
1090 00
36.83 £
EAN 4010337040156
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Pre-cut inscription sheets made from PET film inDIN A4 format.

Notes

  • Inscription sheets can only be printed with a laser printer.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

To design your print, enter the Gira item number of your text labels on the following website.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads