New

Compact wind sensor

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
white
Order no. 0911 02
0911 02
£
EAN 4010337136064
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 02/2026.

Features

Features

  • Compact wind sensor for wall and mast mounting.
  • Zero-voltage relay output up to 6 A (µ).
  • For wind speeds from 3 to 10 on the Beaufort scale (4 to 25 m/s).
  • Safety monitoring: Wind alarm if no wind is detected for 48 hours.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Switching current:
Max. 6 A

Installation:
Wall and mast mounting

Protection class:
IP 44

Ambient temperature:
-25°C to +55°C

Weight approx.:
260 g

Dimensions in mm

B 115 H 105 T 225

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads