Pushbutton sensor 3 Plus, 5-gang (2+3) for KNX
with start-up rocker

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5145 00
5145 00
437.00 £
EAN 4010337086895
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

bus coup.3 bus coup.3 external sens. One of the following articles:
rocker set 5-g Plus (2+3) in.sp. rocker set 5-g Plus (2+3) rocker set 5-g Plus (2+3) inscr. One of the following articles:
cov.fr. 2-g w/o cb

Optional accessories

Features

Features

  • Mounting on bus coupler 3 or bus coupler 3 external sensor.
  • Safeguarded from disassembly because it is screw-fastened.
  • Backlit graphic display and various display possibilities, e.g. temperature, time, date, alarm texts, information texts.
  • Two multicoloured status LEDs per operating surface.
  • Multicoloured status LEDs (red, green, blue) can be parameterised using the ETS.
  • Inscription space illumination for rocker sets with inscription space.
  • Internal temperature sensor for measuring ambient room temperature.

Pushbutton sensor properties:

  • Rocker function or button function can be set for each operating surface.
  • Rocker function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, 2-channel operation and manual fan control.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, 2-channel operation, controller auxiliary unit, controller operation, heater clock operation and manual fan control.
  • Controller auxiliary unit or controller operation: Operating mode changeover, (defined selection of operating mode or changeover between different operating modes with controller auxiliary unit), change of presence status, setpoint adjustment.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • Illumination of inscription space ON, OFF, automatic switch-off, or switchable via object.
  • Communication object for brightness control of status LED, illumination of inscription space and backlighting of display.

Room temperature controller properties:

  • Operating modes: Comfort, standby, night and frost or heat protection with their own respective setpoint values (for heating and/or for cooling).
  • Comfort extension using the presence button.
  • Frost or heat protection switchover by window status or by automatic frost protection.
  • Room temperature controller information is shown in the device display.
  • Either one or two control circuits.
  • Various control types can be configured according to the heating or cooling level: PI control (constant or switching PWM) or 2-point control (switching).
  • Control parameters for PI controllers and 2-point controllers can be set.
  • Internal temperature sensor and up to two external temperature sensors (1 x object, 1 x wired) possible for room temperature measurement.
  • Optional external wired remote sensor for floor heating.
  • Heating clock with 28 switching times.

LC display properties:

  • Graphic display with switchable LED backlighting.
  • Single or split-screen display.
  • Text information in the display in the languages: German, English, Dutch, Norwegian, Russian and Polish. Other languages are available on the Internet.

Technical data

KNX medium:
TP256

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Display languages
Operating instructions

Operating instructions.

Order no. 2042 ..
2043 ..
2046 ..
5142 00
5145 00

PDF, 250 Kb

Load


Display languages
Software

Software.

Order no. 2042 ..
2043 ..
2046 ..
5142 00
5145 00

ZIP, 536 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Push button sensor 3 plus 2-/5-gang
Operating instructions

Operating instructions.

Order no. 5142 00
5145 00

PDF, 4.219 Kb

Load


Push button sensor 3 plus 2-/5-gang (from index I05)
Technical Documentation

Technical documentation.

Order no. 5142 00
5145 00

PDF, 7.795 Kb

Load


Push button sensor 3 plus 5-gang (2+3) (from index I05)
Product database

Product database from ETS3.0f.

Order no. 5145 00

VD5, 5.554 Kb

Load


Ordering info Features Downloads