System 3000 blind timer and timer BT
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5381 01
5381 01
116.20 £
EAN 4010337122302
Packing unit 1/5
PS 02
pure white glossy
Order no. 5381 03
5381 03
116.20 £
EAN 4010337122319
Packing unit 1/5
PS 02
pure white matt
Order no. 5381 27
5381 27
116.20 £
EAN 4010337122333
Packing unit 1/5
PS 02
anthracite
Order no. 5381 28
5381 28
118.82 £
EAN 4010337122340
Packing unit 1/5
PS 02
colour aluminium
Order no. 5381 26
5381 26
122.90 £
EAN 4010337122326
Packing unit 1/5
PS 02
black matt
Order no. 5381 005
5381 005
122.90 £
EAN 4010337122357
Packing unit 1/5
PS 02
grey matt
Order no. 5381 015
5381 015
122.90 £
EAN 4010337122364
Packing unit 1/5
PS 02
stainless steel
Order no. 5381 600
5381 600
130.35 £
EAN 4010337122371
Packing unit 1/5
PS 02
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
  • Operation with System 3000 blind control insert.
  • Operating blinds, shutters and awnings.
  • An individual intermediate position can be saved with the blind control insert.
  • Can also be used for light applications.
  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.

Technical data

Ambient temperature:
-5 °C to +45 °C

Accuracy
Per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typically 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Order no. 5367 ..
5381 ..
5368 ..
5382 ..

PDF, 191 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads