Gira E2 cover frame with inscription space
colour aluminium

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 25
1091 25
14.48 £
EAN 4010337084051
Packing unit 10
PS 11
2-gang horizontal
Order no. 1092 25
1092 25
23.72 £
EAN 4010337084112
Packing unit 10
PS 11
2-gang vertical
Order no. 1102 25
1102 25
23.72 £
EAN 4010337084143
Packing unit 10
PS 11
3-gang horizontal
Order no. 1093 25
1093 25
37.93 £
EAN 4010337084181
Packing unit 1/5
PS 11
3-gang vertical
Order no. 1103 25
1103 25
37.93 £
EAN 4010337084228
Packing unit 1/5
PS 11
4-gang horizontal
Order no. 1094 25
1094 25
58.47 £
EAN 4010337084266
Packing unit 1/5
PS 11
4-gang vertical
Order no. 1114 25
1114 25
58.47 £
EAN 4010337084303
Packing unit 1/5
PS 11
5-gang horizontal
Order no. 1095 25
1095 25
85.14 £
EAN 4010337084389
Packing unit 1
PS 11
5-gang vertical
Order no. 1115 25
1115 25
85.14 £
EAN 4010337084341
Packing unit 1/5
PS 11
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads