Gira E2 cover frame with inscription space
anthracite

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 23
1091 23
10.61 £
EAN 4010337084044
Packing unit 10
PS 11
2-gang horizontal
Order no. 1092 23
1092 23
17.35 £
EAN 4010337084099
Packing unit 10
PS 11
2-gang vertical
Order no. 1102 23
1102 23
17.35 £
EAN 4010337089148
Packing unit 10
PS 11
3-gang horizontal
Order no. 1093 23
1093 23
28.35 £
EAN 4010337084174
Packing unit 1/5
PS 11
3-gang vertical
Order no. 1103 23
1103 23
28.35 £
EAN 4010337084211
Packing unit 1/5
PS 11
4-gang horizontal
Order no. 1094 23
1094 23
42.72 £
EAN 4010337084259
Packing unit 1
PS 11
4-gang vertical
Order no. 1114 23
1114 23
42.72 £
EAN 4010337084297
Packing unit 1/5
PS 11
5-gang horizontal
Order no. 1095 23
1095 23
61.19 £
EAN 4010337084372
Packing unit 1
PS 11
5-gang vertical
Order no. 1115 23
1115 23
61.19 £
EAN 4010337084334
Packing unit 1
PS 11
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads