Rocker switch 10 AX 250 V~
Universal 1-way/2-way switch

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 3106 30
3106 30
16.00 £
EAN 4010337123927
Packing unit 10/100
PS 24
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Optional accessories

LED illumination elements (suitable for 3102 ../3106 ../3107 ..)

LED light.e. 230 V~/V1 0.5 mA LED light.e. 12 - 30 V~/V4 0.5 mA

LED illumination elements (suitable for 3106 ..)

LED light.e. 230 V~/V2 0.5 mA LED light.e. 12 - 30 V~/V5 0.5 mA

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Water-protected surface-mounted IP44

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool item numbers old/new
More

Order overview LED illumination elements
More

Combination options, connection options and functions LED illumination elements
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads