Wireless module for the wireless connection of Dual Q smoke alarm devices.
Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
Technical data
Wireless frequency:
433.42 MHz
Range (free field):
approx. 100 m
Power supply:
from the battery of the wireless module
Battery
Type:
CR 2/3 AA lithium
Capacity:
3 V
UN no.:
3091
Notes
If one smoke alarm device detects a fire, all the assigned smoke alarm devices sound the alarm.
The wireless module is plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached. This allows combined lines to be set up (wired or via radio).
The battery cannotbe sourced from Gira as a spare part.
Scope of supply
Battery is included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.