Operating voltage:
2 × 1.5 V (DC), AA/LR6
Ambient temperature:
0°C to +50°C
Heating water temperature:
0°C to +80°C
Control range:
5°C to +30°C
Regulating power:
Max. 120 N
Dimensions in mm:
W53 H70 D85
Connection thread:
M30 × 1.5 mm
Wireless frequencies:
868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz
Transmission power:
Max. 25 mW
Recipient category:
2 (according to DIN EN 300220)