Name plate or door plate
2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1072 00
1072 00
22.02 £
EAN 4010337072003
Packing unit 5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

cov.fr. 2-g w/o cb

Optional accessories

Features

Features

  • Name plate or door plate for rooms.
  • Consisting of a mounting plate and a transparent, plug-in cover.
  • Simple replacement of the label carrier.

Mounting option

  • Screw in place:The base plate of the name plate/door plate is secured to the wall with the screws/wall plugs provided.

Technical data

Dimensions
W x H:
122 x 51 mm

Notes

  • For mounting on glass surfaces, use the mounting plate that is available separately. The mounting plate allows for a clean-looking closure on the back of the surface.
  • Suitable for 2-gang cover frames without crossbar from the System 55 design lines.
  • The inscription sheets can be printed using any conventional printer.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads