Surface-mounted video home station Plus

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 1239 01
1239 01
536.03 £
EAN 4010337016229
Packing unit 1
PS 10
pure white glossy
Order no. 1239 03
1239 03
536.03 £
EAN 4010337016236
Packing unit 1
PS 10
pure white matt
Order no. 1239 27
1239 27
536.03 £
EAN 4010337016243
Packing unit 1
PS 10
anthracite
Order no. 1239 28
1239 28
539.42 £
EAN 4010337016250
Packing unit 1
PS 10
colour aluminium
Order no. 1239 26
1239 26
543.65 £
EAN 4010337016267
Packing unit 1
PS 10
black matt
Order no. 1239 005
1239 005
543.65 £
EAN 4010337038658
Packing unit 1
PS 10
grey matt
Order no. 1239 015
1239 015
543.65 £
EAN 4010337082927
Packing unit 1
PS 10
stainless steel (lacquered)
Order no. 1239 600
1239 600
558.92 £
EAN 4010337035992
Packing unit 1
PS 10
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
  • When using an additional power supply for door communication, up to 28 surface-mounted home stations video can be used in parallel.
  • The surface-mounted home station video automatically detects whether a power supply is connected for door communication. A jumper between the additional power supply and bus is not required.
  • Colour display with LED backlighting.
  • OSD function, i.e. text appears in display for status display and menu guidance.
  • Capacitive operating buttons with integrated LEDs for status display: the buttons are operated with a light touch.
  • Connectable automatic door opener: when this function is activated, the door opener is automatically triggered after the door-station call button is pressed.
  • Automatic call acceptance: direct speaking or listening into a room following an internal call.
  • Toll-free in-house intercom communication with up to ten other home stations.

The operating buttons of the surface-mounted home station video control the following functions:

  • Manual switching on/off of TFT colour display.
  • Camera changeover – specific selection of connected colour cameras. Text in the display indicates which camera is currently being controlled.
  • Switching light and other functions in conjunction with the switching actuator or the flush-mounted switching actuator.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Accepting calls.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.

Functions in the customer menu

  • Internal call, switching action, ringtone melody, brightness, colour intensity, contrast, switch-on time of the display, language (21 languages can be selected), button tones, automatic door opener (when enabled by the installer), automatic call acceptance (when enabled by the installer).

Additional functions in the installer menu:

  • Setting the main/secondary display, frequency setting, termination of the cable, version indication, factory setting, switching display on or off, switching LED lighting on or off, call button assignment, internal call assignment, enabling of automatic door opener and automatic call acceptance.
  • Card slot for SD memory card.
  • SD memory card.

New additional functions in the customer menu:

  • Internal image memory (when enabled by the installer) for up to 48 images. Manual transfer from internal to external image memory (SD memory card). Manual deletion of image memory. Manual triggering of snapshot. Rename switching actions and internal calls. Change date/time.

New additional functions in the installer menu:

  • Release of the internal image memory. Set the image interval and recording speed. Set date/time.

Properties of the SD memory card:

  • Directory for ten ringing tones, five of which can be configured freely in WAVE format. Folder for external image memory (max. 200 images).

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus:
2 x screw terminal
Floor-call button:
2 x screw terminal
Additional power supply:
2 x screw terminal

Display size:
5.59 cm (2.2")

SD memory card
Format:
FAT32
Image memory:
max. 200 images
Ring tone melodies:
10, 5 of which can be selected freely (WAVE format)

Notes

  • Installation without cover frame or with 2-gang cover frame without crossbar from the System 55 and Gira F100 design lines.

Scope of supply

  • An SD memory card is included with delivery.

Dimensions in mm

System 55: 55 127 20
Gira F100: 70 142 20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Door intercom system with video: Gira surface-mounted home station video
More

Gira SM video home stations
More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 123901

RFA, 388 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 123901

IFC, 37 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Ringing tone melodies for the surface-mounted home station video Plus - ZIP A
Software

Original ringing tone melodies of the surface-mounted home station video Plus

Order no. 1239 ..

ZIP, 2.409 Kb

Load


Ringing tone melodies for the surface-mounted home station video Plus - ZIP B
Software

Ringing tone melodies 1 -5 fromthe surface-mounted home station video for use in the surface-mounted home station video Plus

Order no. 1239 ..

ZIP, 487 Kb

Load


Surface-mounted home station video Plus
Operating instructions

Installation and operating instructions

Order no. 1239 ..
1279 ..

PDF, 1.844 Kb

Load


Ordering info Features Downloads