Temperature sensor module for Gira G1

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black
Order no. 2091 00
2091 00
50.57 £
EAN 4010337014331
Packing unit 1
PS 36
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Temperature sensor module for the Gira G1 XS as a native room operating device for KNX and Gira One and as an Gira X1 client.

Technical data

Measuring accuracy:
± 0.5 K

Protection class:
IP20

Dimensions
W x H x D:
44 x 11 x 6 mm

Notes

  • Inserted into the holding frame of the Gira G1 XS.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira G1 temperature sensor module
Operating instructions

Operating instructions

Order no. 2091 00

PDF, 1.238 Kb

Load


Ordering info Features Downloads