Compensation module LED

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2375 00
2375 00
31.40 £
EAN 4010337031369
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Enables dimmable HV LED lamps to be operated together with Gira Tronic dimmers or Gira universal dimmers.
  • Prevents HV LED lamps in leading edge Gira Tronic and Gira universal dimmers, and in switches with a lighting element of up to 3 mA, from glowing when switched off.
  • Improves the dimming behaviour of HV LED lamps in trailing edge Gira Tronic and Gira universal dimmers.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power loss:
max. 2 W

Housing temperature:
max. +65 °C (tc)

Cable length:
approx. 15 cm

Dimensions
W x H x D:
43 x 11.5 x 28.5 mm

Notes

  • Can also be used for the dimmers already installed by the customer0305 00and2390 00.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Compensation module LED
Operating instructions

Operating instructions.

Order no. 2375 00

PDF, 751 Kb

Load


Ordering info Features Downloads