Gira G1 230 V

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black glass
Order no. 2067 05
2067 05
1,073.51 £
EAN 4010337014294
Packing unit 1
PS 36
white glass
Order no. 2067 12
2067 12
1,073.51 £
EAN 4010337014324
Packing unit 1
PS 36
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Temperature sensor module for Gira G1

temp.sens.mod. Gira G1
The Gira G1 is a multi-functional room operating device for visualising and operating a variety of building functions. For use in the Gira One system and Gira door communication system. The respective range of functions depends on the firmware used.
For details on the exact scope of functions, please refer to the Gira online catalogue and the device’s technical documentation.

Features

Features

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.

Potential applications and combinations

  • As a multi-functional room operating device, the Gira G1 provides the following functions and combiation of functions:
  • Gira One Client.
  • Home station video.

Gira One server client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira One server.
  • Once activated, the Gira G1 displays the Gira interface of the Gira Smart Home App. Up to 250 Gira One devices can be displayed in this manner.
  • A maximum of 50 Gira G1s can be used within a single Gira One project.
  • Gira G1 with flush-mounted connection module 230 V WLAN.
  • Data communication via WLAN.

Technical data

Power consumption
Maximum:
7 W
Typical:
4 W
Minimum:
2 W

Power supply
PoE performance class 0:
DC 48 V PoE

LAN standard:
IEEE 802.3af

Connection cable
Ethernet specification:
Cat.5e, cat.6, cat.6a, cat.7

Display
Type:
TFT
Size:
15.3 cm (6″)
Number of colours:
16.7 M
Resolution:
480 x 800 px (WVGA), 155 ppi
Brightness:
350 cd/m²
Contrast ratio:
1:500
Viewing angle:
> 80° all round

Proximity sensor
Range:
Max. 50 cm
Detection range:
30° horizontal, 30° vertical

Protection class:
IP21

Installation depth:
32 mm

Ambient temperature:
0 °C to +45 °C

Power supply:
AC 230 V, 50/60 Hz

WLAN standard:
IEEE 802.11b/g/n - 2.4 GHz

Installation depth:
32 mm

Notes

  • Suitable for indoor use only.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Can be used as a home station in combination with the DCS IP Gateway.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.
  • The use of an electronics box is recommended to install the flush-mounted connection module PoE.
  • A commercially available PoE-enabled switch or router or a PoE injector is required.

Scope of supply

  • Display module, mounting frame, flush-mounted connection module 230 V WLAN

Dimensions in mm

Gira G1 (incl. flush-mounted power supply unit): 97 168 47
Gira G1 (without flush-mounted power supply unit): 97 168 15
Mounting height: - 1500 -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira G1
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 206705

RFA, 364 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 206705

IFC, 19 Kb

Load


Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 46 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Gira G1
Certificates

License agreement

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 92 Kb

Load


Gira G1
Installation instructions

Installation instructions

Order no. 2069 ..
2067 ..
2077 ..

PDF, 1.686 Kb

Load


Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 23.262 Kb

Load


Gira G1
Technical Documentation

Technical documentation (firmware version 3.2.148 or higher)

Order no. 2069 ..
2067 ..
2077 ..

PDF, 7.682 Kb

Load


Gira G1
Operating instructions

Operating instructions (firmware version 3.3.88 or higher)

Order no. 2069 ..
2067 ..
2077 ..

PDF, 5.045 Kb

Load


Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 4.7 is required. Please follow the instructions in the enclosed documentation.

Order no. 2069 ..
2067 ..
2077 ..

ZIP, 321.154 Kb

Load


Gira G1 temperature sensor module
Operating instructions

Operating instructions

Order no. 2091 00

PDF, 1.238 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 50.639 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads