Built-in speaker

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1258 00
1258 00
144.50 £
EAN 4010337258001
Packing unit 1
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional accessories

Features

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Built-in loudspeaker for mounting in letterbox systems, voice compartments, door-side installations or front panels.
  • Up to eight mechanical bell buttons can be connected to the screw terminals provided.
  • Signal transmission and power supply of loudspeaker via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Compact size.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Securing of connection terminals against incorrect connection.
  • Up to eight mechanical bell buttons can be connected.
  • Colour camera for door station can be connected.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Voice volume adjustable.
  • One-man commissioning with simple commissioning procedure.
  • Acknowledgement tone when call button is pressed.

Technical data

Power supply:
via connection cable

Connecting the connection cable:
2 x connector strip

Protection class:
IP44

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal
Mech. Bell button:
8 x screw terminal
Common earth of bell buttons:
1 x screw terminal
Connection cable:
2 x connector strip
Video:
1 x connector strip

Protection class:
IP44

Ambient temperature:
-25 °C to +70 °C

Notes

  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • The video control device is required if the system is expanded with a colour camera.
  • Protection type IP44 only in combination with a suitable front or when installed.

Dimensions in mm

B 101 H 67 T 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 125800

RFA, 588 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 125800

IFC, 14 Kb

Load


Built-in loudspeaker
Operating instructions

Operating instructions

Order no. 1258 00

PDF, 130 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Shape and dimensions for built-in speaker and add-on module
Installation instructions

Planning aid

Order no. 1258 00
1259 00

PDF, 41 Kb

Load


Ordering info Features Downloads