New

LED lighting element 230 V~ / variant 2

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
LED white, 0.5 mA
Order no. 3792 010
3792 010
9.24 £
EAN 4010337110378
Packing unit 1/5
PS 01
LED red, 0.5 mA
Order no. 3792 011
3792 011
9.24 £
EAN 4010337110422
Packing unit 1/5
PS 01
LED orange, 0.5 mA
Order no. 3792 012
3792 012
9.24 £
EAN 4010337110323
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Features

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool order numbers old/new
More

Order overview LED illumination elements
More

Combination options, connection options and functions LED illumination elements
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Combination options, connection options and functions
Technical Documentation

LED lighting elements: Combination options, connection options and functions

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 1.488 Kb

Load


Order directory for LED lighting elements
Technical Documentation

Order directory for LED lighting elements: New generation switches

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 30 Kb

Load


Ordering info Features Downloads