Power supply 1280 mA with integrated choke for Gira One and KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2138 00
2138 00
405.00 £
EAN 4010337023241
Packing unit 1
PS 66
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Power supplies for supplying KNX devices with bus voltage.

Features

Features

  • Output with integrated choke to supply KNX bus lines.
  • Output DC 30 V to supply additional devices.
  • Rated current can be flexibly split up amongst outputs.
  • Reset button.
  • Short-circuit-proof.
  • Overvoltage protection.
  • Open circuit-proof.
  • Suitable for operation in systems with emergency power supply.
  • Isolated signal contact for operating message and diagnostic message.

Technical data

Rated voltage
AC:
AC 200 to 240 V, 50/60 Hz
DC:
DC 240 to 250 V

Output voltage
KNX line:
DC 28 to 31 V SELV
Additional output:
DC 30 V

Signal output
AC switching voltage:
AC 12 to 230 V
Switching voltage DC:
DC 2 to 30 V
Switching current:
5 mA to 2 A

Connections
KNX:
Connection and junction terminal
Mains voltage:
Screw terminals

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Output current:
1280 mA

Short-circuit current:
max. 3 A

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 213800

RFA, 352 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 213800

IFC, 30 Kb

Load


Power supplies with integrated choke
Product database

from ETS4

Order no. 2120 00
2122 00
2130 00
2138 00

ZIP, 42 Kb

Load


Power supply with integrated choke
Operating instructions

Operating instructions.

Order no. 2120 00
2122 00
2130 00
2138 00

PDF, 727 Kb

Load


Power supply with integrated choke
Technical Documentation

Technical documentation.

Order no. 2120 00
2122 00
2130 00
2138 00

PDF, 2.687 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads