Surface-mounted home station
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 1250 01
1250 01
82.92 £
EAN 4010337010470
Packing unit 1
PS 18
pure white glossy
Order no. 1250 03
1250 03
82.92 £
EAN 4010337010487
Packing unit 1
PS 18
pure white matt
Order no. 1250 27
1250 27
82.92 £
EAN 4010337010500
Packing unit 1
PS 18
anthracite
Order no. 1250 28
1250 28
88.09 £
EAN 4010337010517
Packing unit 1
PS 18
colour aluminium
Order no. 1250 26
1250 26
93.74 £
EAN 4010337010494
Packing unit 1
PS 18
black matt
Order no. 1250 005
1250 005
93.74 £
EAN 4010337038641
Packing unit 1
PS 18
grey matt
Order no. 1250 015
1250 015
93.74 £
EAN 4010337082934
Packing unit 1
PS 18
stainless steel
Order no. 1250 600
1250 600
112.10 £
EAN 4010337020950
Packing unit 1
PS 18
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
  • Fully pre-assembled surface-mounted home station. This facilitates fast and clean installation.
  • Design diversity thanks to integration into the switch range, allowing uniform appearance of door communication and electrical installation.
  • Installation possible with or without frame.
  • Easy mounting using plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate.
  • Simple disassembly of the home station during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus).
  • One-man commissioning with simple commissioning procedure.
  • Ringing tone differentiation for door call, internal call and floor call.
  • Selection of five different ringing tone melodies which can be individually assigned to specific call buttons.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Enforcement function in the event of loud background noise during voice connection.
  • Eavesdropping prevention.
  • Operating buttons with integrated LEDs for status display.

The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator:

  • Switching of lights and other functions.
  • Controlling the door opener.
  • Setting the ringing tone melody.
  • Switching the ringing tone on and off.
  • Accepting calls.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Ambient temperature:
0 °C to +50 °C

Connections
2-wire bus:
2 x screw terminal
Floor-call button:
2 x screw terminal

Notes

  • Installation without frame is possible.
  • A 2-gang cover frame without crossbar is required for installation with System 55 or Gira F100.
  • A frame is required for installation in a device box
  • This component enables door communication systems with up to 70 devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

Dimensions in mm

System 55: B 55 H 127 T 20
Gira F100: B 70 H 142 T 20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 125001

RFA, 388 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 125001

IFC, 37 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Surface-mounted Hands-free feature home station
Operating instructions

Operating instructions (for devices with index I06 and higher).

Order no. 1250 ..

PDF, 462 Kb

Load


Surface-mounted Hands-free feature home station
Operating instructions

Operating instructions (valid for devices up to index I05).

Order no. 1250 ..

PDF, 99 Kb

Load


Ordering info Features Downloads