Provides a data link between two KNX lines/segments/areas and ensures galvanic isolation between these lines/segments/areas.
Can be operated as an area coupler, line coupler, segment coupler or amplifier by addressing.
Use as a segment coupler to extend a line with additional line segments, with a filter table configurable for the line segment.
Filter functions for group telegrams and physically addressed telegrams can be configured separately in the ETS.
Manual operation to deactivate the filter functions (separately for group telegrams and physically addressed telegrams).
Indication of the current operating mode and status of the filter functions via multi-coloured status LEDs.
Filtering, forwarding and blocking of encrypted and unencrypted telegrams regardless of start-up as a KNX Data Secure product.
Secure proxy for connecting an unencrypted and encrypted line (e.g. in use between a building (unencrypted line) and the outside (encrypted line)) or when using two devices to create a secure bridge between two unencrypted lines.
Automatic setting of the functionality as a secure proxy in ETS6 after secure start-up using a device certificate.
Configuration and start-up of the device from ETS 5 from version 5.7.7 when used as an area coupler, line coupler, or amplifier. With ETS 6 from version 6.1.0 (recommended), additional use as a segment coupler or secure proxy.
Technical data
KNX medium:
TP256
Rated voltage
KNX:
DC 21 to 32 V SELV
KNX current consumption
higher-level line:
9 mA
lower-level line:
5 mA
Connections
KNX:
Connection and junction terminal
Ambient temperature:
-5 °C to +45 °C
Notes
KNX Data Secure compatible.
Firmware can be updated using the Gira ETS Service App (additional software).
Scope of supply
Connection and junction terminal for KNX included with delivery.
Dimensions
Modular width (MW):
1
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.