SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus)
Screw terminals

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4183 01
4183 01
9.50 £
EAN 4010337093558
Packing unit 1/5
PS 01
pure white glossy
Order no. 4183 03
4183 03
9.50 £
EAN 4010337093572
Packing unit 10/100
PS 01
pure white matt
Order no. 4183 27
4183 27
9.50 £
EAN 4010337093596
Packing unit 10
PS 01
anthracite
Order no. 4183 28
4183 28
10.63 £
EAN 4010337093602
Packing unit 10
PS 11
colour aluminium
Order no. 4183 26
4183 26
14.72 £
EAN 4010337093589
Packing unit 1/5
PS 11
black matt
Order no. 4183 005
4183 005
14.72 £
EAN 4010337093541
Packing unit 10
PS 11
grey matt
Order no. 4183 015
4183 015
14.72 £
EAN 4010337093565
Packing unit 1/5
PS 11
stainless steel
Order no. 4183 600
4183 600
20.75 £
EAN 4010337093619
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
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads