Power supply:
DC 26 V ± 2 V (by 2-wire bus)
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal
Ambient temperature:
-25 °C to +70 °C
Image capture element:
CCD sensor 0.85 cm (1/3″)
Visible range of detection:
100°
Detection range (when pivoted by 20°):
140°
Horizontal resolution:
380 TV lines
Switchover threshold for colour to B/W operation:
1 lx
Light sensitivity in B/W operation:
0.1 lx
Electronic shutter speed::
up to 1/100000 s
Recommended installation height for camera:
1.50 m