The eNet wireless receiver module is a wireless receiver for max. 32 eNet wireless DIN-rail mounting modules.
Operation with power supply.
Integrated antenna.
External antenna can be connected additionally in unfavourable installation conditions.
Technical data
Rated voltage:
DC 12 V SELV
Current consumption:
15 mA
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Data line:
J-Y(St)Y 2x2x0.8
Length of the data line:
Max. 3 m
Number of eNet DRA modules:
max. 32
Notes
Radio approval is valid for EU and EFTA countries.
An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.
Dimensions
Modular width (MW):
2
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.