New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.
With block to prevent both sides from being switched on.
Locked both electrically and mechanically.
Technical data
Installation depth
3158 00:
32 mm
3878 00:
23 mm
Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
Notes
Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.