Gira One Medium:
Twisted pair YCYM 2 x 2 x 0.8
Test voltage:
4 kV (KNX/EIB bus line)
Rated voltage:
DC 21 to 32 V SELV
Switching capacity:
AC 250 V, 16 A / AC1
Maximum switch-on current:
800 A (200 µs), 165 A (20 ms)
Current carrying capacity of adjacent outputs:
Total 20 A
Capacitive load:
16 A, max. 140 µF
Motors (blind or fan):
1380 W
HV LED lamps:
typically 400 W
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps,lead-lag circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W
Gira One Bus:
Connection and junction terminal
Load:
Screw terminals (max. 4 mm² or 2 x 2.5 mm²)