System 3000 motion detector top unit 2.20 m Komfort BT
TX_44

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 5376 66
5376 66
122.84 £
EAN 4010337050988
Packing unit 1
PS 02
anthracite
Order no. 5376 67
5376 67
128.94 £
EAN 4010337051022
Packing unit 1
PS 02
colour aluminium
Order no. 5376 65
5376 65
128.94 £
EAN 4010337050865
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0671 ...

Necessary accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira System 3000 app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Presence simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Angle of detection:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
0, 25, 50, 75, 100%

Protection class
System 55, Gira F100:
IP20
TX_44:
IP44

Delay time:
Approx. 10 s to 60 min

Mounting height up to 2.20 m
Range of detection forwards:
Max. 15 m
Range to each side:
Max. 10 m

Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
Max. 9 m

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typically 10 m

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Bluetooth app
Operating instructions

Operating instructions.

Order no.

PDF, 1.458 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Motion detector top unit 1.10 m / 2,20 m Komfort BT
Operating instructions

User manual.

Order no. 5374 ..
5376 ..

PDF, 1.937 Kb

Load


Motion detector top unit 2.20 m Komfort BT
Certificates

EC-Declaration of Conformity

Order no. 5376 ..

PDF, 339 Kb

Load


Ordering info Features Downloads