New

Rocker indicator switch 10 AX 250 V~ with inscription space
Circuit breaker, 2-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 3112 30
3112 30
EAN 4010337123873
Packing unit 10
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Optional accessories

Features

Features

  • With orange LED lighting element.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Scope of supply

  • Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed.
  • Cable entry 2-gang (twin entry) is enclosed.
  • Orange LED lighting element 230 V~ 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Order directory for LED lighting elements
Technical Documentation

Order directory for LED lighting elements: New generation switches

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 30 Kb

Load


Ordering info Features Downloads