Bluetooth® wall transmitter, 1-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2461 01
2461 01
92.66 £
EAN 4010337110712
Packing unit 1
PS 02
pure white glossy
Order no. 2461 03
2461 03
92.66 £
EAN 4010337101598
Packing unit 1
PS 02
pure white matt
Order no. 2461 27
2461 27
92.66 £
EAN 4010337101604
Packing unit 1
PS 02
anthracite
Order no. 2461 28
2461 28
94.80 £
EAN 4010337101611
Packing unit 1
PS 02
colour aluminium
Order no. 2461 26
2461 26
98.03 £
EAN 4010337101628
Packing unit 1
PS 02
black matt
Order no. 2461 005
2461 005
98.03 £
EAN 4010337101635
Packing unit 1
PS 02
grey matt
Order no. 2461 015
2461 015
98.03 £
EAN 4010337110729
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Configuration via the app or NFC.

Technical data

Wireless frequency:
2.402 - 2.480 GHz

Wireless protocol:
Bluetooth® low energy (BLE)

Interface:
NFC

Range
in free field:
up to 75 m
in buildings:
approx. 10 m

Ambient temperature:
-25 °C to +65 °C

Humidity:
0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet.

Scope of supply

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Bluetooth wall transmitter
Operating instructions

Operating instructions.

Order no. 2461 ..
2462 ..

PDF, 608 Kb

Load


Ordering info Features Downloads