New

Surge protection module

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0338 00
0338 00
EAN 4010337128120
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 03/2024.

Features

Features

Technical data

:
:
:
:
:
:
:
:
:
Type 3
Protection class:
IP20

Ambient temperature:
-5 °C to +40 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Overvoltage protection module
Operating instructions

Operating instructions.

Order no. 0338 00

PDF, 560 Kb

Load


Ordering info Features Downloads