The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
One button for one channel.
Status LED.
Battery-operated device.
Can be set with eNet server:
Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
Operation locks.
All-On or All-Off scenes and individual scenes can be configured.
Configuration of scene button using eNet SMART HOME App (if-then rules) to trigger actions, scenes and timers.
Device software update.
Technical data
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.3 MHz
Range (free field):
approx. 100 m
Rated voltage:
DC 3 V
Battery
Type:
CR 2450N
UN no.:
3091
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of supply
Batteries are included in the scope of supply.
Dimensions in mm
B 40,5
H 55
T 15
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.