British Standard rocker button (BS EN 60669-1), 3-gang 10 A 250 V~ with rockers
Support ring 71 x 71 mm, NO contact 1-pole

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2844 01
2844 01
32.27 £
EAN 4010337082033
Packing unit 10
PS 29
pure white glossy
Order no. 2844 03
2844 03
32.27 £
EAN 4010337082040
Packing unit 10
PS 29
anthracite
Order no. 2844 28
2844 28
34.61 £
EAN 4010337082064
Packing unit 10
PS 29
colour aluminium
Order no. 2844 26
2844 26
38.06 £
EAN 4010337082057
Packing unit 10
PS 29
black matt
Order no. 2844 005
2844 005
38.06 £
EAN 4010337037903
Packing unit 10
PS 29
grey matt
Order no. 2844 015
2844 015
38.06 £
EAN 4010337087182
Packing unit 10
PS 29
stainless steel (lacquered)
Order no. 2844 600
2844 600
41.33 £
EAN 4010337021957
Packing unit 10
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.

Technical data

Installation depth:
25 mm

Connection cross section
for conductors up to:
2.5 mm²

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 284401

RFA, 628 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 284401

IFC, 28 Kb

Load


Button, 3-gang, 1-pole
Installation instructions

Connection diagram rocker button insert for button function, 3-gang, 1-pole

Order no. 2844 ..

PDF, 21 Kb

Load


Ordering info Features Downloads