Boost: top button: switchover; bottom button: switchover
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Brightness value of the status LED can be set to 5 different levels, as well as off.
Colour of the status LED (red, green, blue, yellow, cyan, orange, violet or white) can be set.
Status LED function selection can be set depending on the rocker function: always OFF, always ON, actuation display or status display
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Protection class:
III
Installation depth:
13.8 mm
Keypad:
55 x 55 mm
Ambient temperature:
-5 °C to +45 °C
Notes
KNX Data Secure compatible.
The pushbutton sensor can be installed horizontally (“normal” installation position) or vertically (“rotated by -90°” installation position).
Firmware can be updated using the Gira ETS Service App (additional software).
Professional inscription by the Gira inscription servicewww.marking.gira.com.
Scope of supply
Connection and junction terminal for KNX included in the scope of supply.
Support ring with screws included in the scope of delivery.
The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.