Antenna socket insert (SE33ST)

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0937 00
0937 00
30.95 £
EAN 4010337937005
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Stub cable outlet with three connections.
  • The IEC plug for terrestrial TV is located on the bottom left, the IEC socket for FM (radio) on the bottom right and at the top centre is the F connector for satellite TV (SAT).
  • Channel filter for terrestrial and satellite television with high attenuation rate: The SAT signal is filtered in the FM-TV-IEC connections, while the terrestrial FM/TV signal is filtered in the satellite F connection.
  • DC feed-through from the SAT connection to the input.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

UKW frequency band
Frequency range:
87.5 to 108 MHz
Decoupling:
> 10 dB

UKW frequency band:
4 dB

TV frequency band
Frequency range:
125 to 862 MHz
Decoupling:
> 10 dB
Attenuation: TV plug:
4 dB

SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Attenuation: SAT plug:
1.5 dB

Installation depth:
36 mm

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 093700

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 093700

IFC, 15 Kb

Load


Ordering info Features Downloads