RDS flush-mounted radio

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2284 01
2284 01
115.52 £
EAN 4010337889199
Packing unit 1
PS 03
pure white glossy
Order no. 2284 03
2284 03
115.52 £
EAN 4010337889212
Packing unit 1
PS 03
colour aluminium
Order no. 2284 26
2284 26
115.52 £
EAN 4010337889236
Packing unit 1
PS 03
black glass appearance
Order no. 2284 05
2284 05
115.52 £
EAN 4010337889229
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2024.
Successor item 2320 ..

Necessary accessories

Optional accessories

Features

Technical data

Frequency range:
87.50 to 107.90 MHz

Rated voltage:
AC 230 V

Connection:
Screw terminals

Installation depth:
32 mm

Connection cross section
Mains connection:
2.5 mm²
Speaker/AUX connection:
1.5 mm²

Ambient temperature:
-5 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 228401

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 228401

IFC, 28 Kb

Load


RDS flush-mounted radio
Operating instructions

Operating instructions.

Order no. 2280 ..
2284 ..

PDF, 160 Kb

Load


Ordering info Features Downloads