Display of the signal quality of selected eNet devices and status messages using LEDs.
Display of wireless signals from non-eNet wireless transmitters.
Switching the repeater function of mains operated actuators, transmitters, and energy sensors on or off.
Technical data
Rated voltage:
DC 3 V
Battery
Type:
1 x CR 2450N
UN no.:
3091
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Diagnosis is only possible if wireless encryption (AES CCM 128) is inactive. Wireless encryption is activated or deactivated via the eNet server Version 2.0.
Scope of supply
Batteries are included in the scope of supply.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.