The eNet wireless control unit DALI enables switching and brightness adjustment of DALI lights.
Joint operation of all connected DALI ballasts, broadcast.
DALI power supply for a maximum of twelve devices.
Parallel connection of up to six DALI wireless control units Mini to supply power to up to 72 devices.
Switch-on and minimum brightness can be saved.
Scene operation.
Status feedback to eNet radio transmitter.
Short-circuit and excess-temperature protection.
Can be set with eNet server:
Maximum brightness.
Dimming speed.
Delay time.
Switch-on/off delay.
Dimming ramp up/down.
Switch-off pre-warning.
Permanent-on, permanent-off.
Hotel function.
Light control.
Repeater function.
Localisation of the device.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
max. 2 W
Ambient temperature:
-25 °C to +70 °C
DALI rated voltage:
DC 16 V
Output current:
max. 24 mA
Connection cross section:
Max. 4 mm²
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
Dimensions in mm
Ø 53
H 28
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.