Remote sensor

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black
Order no. 1493 00
1493 00
26.79 £
EAN 4010337040163
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Remote sensor with 4 m supply cable (2 x 0.5 mm²), can be extended to 50 m.
  • Sensor in plastic cap with 7.8 mm diameter and 20 mm length.

Notes

  • Install remote sensor in empty pipe in the floor.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Remote sensor
Operating instructions

Operating instructions.

Order no. 1493 00

PDF, 139 Kb

Load


Ordering info Features Downloads