The IEC plug for terrestrial TV is located on the bottom left, the IEC socket for FM (radio) on the bottom right and at the top centre is the F connector for satellite TV (SAT).
Channel filter for terrestrial and satellite television with high attenuation rate: The SAT signal is filtered in the FM-TV-IEC connections, while the terrestrial FM/TV signal is filtered in the satellite F connection.
DC feed-through from the SAT connection to the input.
The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
Complies with shield class A.
Technical data
UKW frequency band
Frequency range:
87.5 to 108 MHz
Decoupling:
> 10 dB
UKW frequency band:
4 dB
TV frequency band
Frequency range:
125 to 862 MHz
Decoupling:
> 10 dB
Attenuation: TV plug:
4 dB
SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Attenuation: SAT plug:
1.5 dB
Installation depth:
36 mm
Notes
For screw attachment only.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.