System 106 installation box, flush mounting
4-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
4-gang
Order no. 5524 00
5524 00
293.99 £
EAN 4010337102236
Packing unit 1
PS 20
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use with a front plate already present in the building (letterbox, door-side installation or similar).

Dimensions in mm

Installation box 1-gang: 168 168 38
Installation box 2-gang: 168 274 38
Installation box 3-gang: 168 381 38
Installation box 4-gang: 168 487 38
Installation box 2 x 2-gang: 274 274 38
Installation box 5-gang: 168 594 38

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 106 installation box, flush mounting
Operating instructions

Installation instructions

Order no. 5521 00
5522 00
5523 00
5524 00
5525 00
5528 00

PDF, 1.359 Kb

Load


Ordering info Features Downloads