The DCS camera gateway integrates a standard analogue camera into the Gira door communication system.
The camera can be assigned to a door station. In this case, the external camera switches on automatically when the call button is pressed.
The combination housing of the DCS-camera-gateway makes three installation types possible:
Surface-mounted (in a standard junction box).
Flush-mounted (in a device box).
as a DRA device (using the DRA adapter enclosed)
Technical data
Connections
2-wire bus OUT:
2 x screw terminal
2-wire bus IN:
2 x screw terminal
Video In:
2 x screw terminal
Push terminals:
2 x screw terminal
Relay (2-way switch):
3 x screw terminal
Ambient temperature:
-25 °C to +70 °C
Video signal:
FBAS 1 Vss, PAL standard
Notes
With several external cameras, a DCS-camera-gateway and a separate power supply is required for each external camera.
Up to ten DCS-camera-gateways can be used in a system, although the video signal may only run through a maximum of three DCS-camera-gateways.
The external camera is connected with screw terminals.
Scope of supply
An adapter is included for cameras with a BNC connection.
Dimensions in mm
DCS camera gateway:
B 36
H 52
T 27
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.