Gira Standard 55 cover frame
pure white matt

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 04
0211 04
2.78 £
EAN 4010337211044
Packing unit 10/100
PS 21
2-gang
Order no. 0212 04
0212 04
4.75 £
EAN 4010337212041
Packing unit 10/100
PS 21
2-gang, without crossbar
Order no. 1002 04
1002 04
3.51 £
EAN 4010337002048
Packing unit 10
PS 01
3-gang
Order no. 0213 04
0213 04
8.38 £
EAN 4010337213048
Packing unit 10/100
PS 01
4-gang
Order no. 0214 04
0214 04
14.49 £
EAN 4010337214045
Packing unit 1/5
PS 01
5-gang
Order no. 0215 04
0215 04
23.83 £
EAN 4010337215042
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Standard 55 - Range of functions in the basic installation
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100204

RFA, 336 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100204

IFC, 83 Kb

Load


Cradle to Cradle Certified
Certificates

Order no.

PDF, 454 Kb

Load


Ordering info Features Downloads