Automatic switching of lighting, depending on the movement of heat and ambient brightness.
Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
Expansion of the detection range in combination with the 3-wire auxiliary insert.
Adjustable delay time
Adjustable brightness threshold.
Sensitivity fixed at 75%.
If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
With System 3000 dimming insert
Switch on with the last brightness set, or a saved switch-on brightness.
The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
Technical data
Angle of detection:
180°
Delay time
adjustable:
10 s to 30 min
Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode
Sensitivity
permanently set to:
75%
Protection class
System 55, Gira F100:
IP20
TX_44:
IP44
Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m
Ambient temperature:
-20 °C to +45 °C
Notes
The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.
Scope of supply
Clip-on screen to limit the detection range is included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.